IESNA:LM-63-2002
[TEST]P1444970
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-108W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16717
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 109.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2125 2126 2129.3 2134.9 2142.9 2151.9 2162.2 2173.4 2186.5 2200.8
2216.4 2233.6 2251.1 2268 2286.8 2305.2 2325.3 2346.8 2369.2 2392.3
2417.3 2442.8 2469.8 2498.3 2528.3 2559.7 2592.3 2625.9 2661.1 2696.9
2733.5 2770.7 2807.6 2844.5 2881.6 2920.9 2959.6 2998.4 3037.8 3076.4
3114.6 3152.2 3191.6 3229.7 3267 3304.4 3341.9 3380.7 3420.1 3460.9
3502.6 3545.2 3589.1 3633 3676.9 3719.1 3758.7 3796.2 3831.4 3863
3891.5 3914.8 3933 3949 3963.2 3977.2 3985.2 3985.2 3948.5 3830.8
3582.8 3190.5 2781.6 2348.4 1847.6 1223.3 632.5 457.7 292.5 127.4
105.8 90.5 77.1 64.7 53.4 42.2 31 20.9 12 4.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.6 2128.5 2133.6 2141.1 2149.8 2159.5 2170.8 2183.7 2198.2
2213.9 2230.6 2247.2 2264.3 2282.6 2301.3 2322.2 2344 2365.4 2388.1
2412.3 2437.7 2464.3 2492.5 2521.8 2552.1 2583.2 2615 2647.3 2679.9
2712.5 2746 2779.5 2813.9 2848.2 2882.2 2917.3 2952.8 2989.6 3026.5
3065 3104.1 3144.2 3186 3228.8 3271.6 3316.8 3364.7 3411.9 3461.6
3510 3560.1 3611.2 3661.5 3711.5 3757.3 3802.8 3845.5 3885.8 3923.3
3957.2 3987.9 4013.5 4036.6 4055.4 4071.4 4086.6 4097.2 4095 4064
3974.6 3772.9 3443.1 3013.3 2544.4 2033.6 1427.2 767.8 551.9 343.7
135.4 111.5 94.3 78.7 64.5 52.8 41.1 29.4 19.1 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126 2128.3 2132.7 2139.5 2148 2158.3 2170 2182.4 2196.3
2212.2 2229.9 2247.7 2266.6 2285.6 2305.1 2325.4 2347.7 2370.1 2393.6
2417.4 2441.3 2466.8 2493 2520.2 2548.7 2578.4 2608.2 2638.9 2670.8
2703.4 2737.3 2771 2806.5 2841.3 2877.1 2913.8 2951.1 2988.5 3025.6
3062.6 3100.9 3140.2 3180 3220.2 3261.5 3304.3 3348.6 3393.5 3440.8
3488.2 3536.9 3588.2 3640.5 3693.6 3747.9 3803.4 3858.9 3915.6 3973.6
4030.5 4085.6 4139.6 4192.4 4240.5 4287.1 4328.5 4363.9 4394.1 4413.7
4421.1 4410.8 4375.7 4290.2 4102.3 3758.5 3294.5 2791.9 2182.1 1415.5
722.2 522.3 330.5 138.7 108.7 83 62.2 45.3 28.4 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.6 2127.8 2131.4 2138.1 2145.7 2155.7 2167.1 2179.9 2193.9
2209.6 2227.5 2246.3 2266.8 2287.4 2309.2 2330.7 2353.2 2375.7 2399.1
2422.8 2447.4 2472.2 2498.8 2526 2554.9 2584.1 2614.6 2645.6 2678.1
2711 2744.9 2779.3 2813.2 2847.8 2883 2918.8 2955.5 2992.1 3029.1
3066.8 3104.3 3143.5 3183.3 3223.6 3263.5 3305 3348.5 3392.8 3438.6
3484.6 3531.7 3582 3631.7 3684.9 3737.2 3792.5 3850.4 3909.1 3968.6
4030.5 4092 4155.4 4219.3 4282.4 4344.6 4404.2 4459.5 4508.2 4544.6
4567.8 4577.4 4563.8 4516.1 4414.5 4233.8 3943.5 3518.7 2895.4 2206.4
1436.8 727.1 522.8 332.4 142.1 117.2 94.2 69.3 55.5 42.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.6 2126.9 2130.9 2136.8 2143.6 2152.4 2163.9 2176.4 2190.9
2207 2224 2242.5 2261.9 2282.7 2304.1 2326.6 2350.3 2373.6 2398.1
2423 2448.7 2476.2 2504 2532.3 2562.3 2592.2 2621.9 2652.4 2682.9
2714.1 2745.5 2777.2 2810.8 2844.1 2878.1 2913.4 2948.9 2984.2 3019.8
3055.9 3093.1 3130.7 3169.6 3208.5 3248.2 3289.6 3332.5 3375.2 3419.3
3463.1 3509.7 3557.1 3604.2 3652.1 3699.6 3748.5 3796.7 3844.5 3892.5
3938.5 3984.2 4028.2 4073.4 4115.7 4156.2 4191.3 4220.3 4240.4 4252.1
4256.6 4227.9 4154.1 4027.8 3851.1 3619.2 3344.7 3007.6 2538.9 1883.8
1140.6 560.3 413.1 270.4 127.7 97 71.2 52.3 33.7 15
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.4 2126.2 2129.7 2135.3 2142.4 2150.5 2160.9 2173.1 2186.8
2202.3 2219.5 2237.7 2257.4 2277.2 2297.6 2319.4 2341.8 2364.9 2389.2
2414.8 2440.7 2467.9 2496.4 2525.4 2555.6 2585.4 2615.9 2647.2 2678.8
2711.3 2743 2777.1 2810.1 2842.3 2874.7 2908.4 2940.9 2975 3010.2
3045.8 3082.7 3120.2 3159.3 3199.5 3241.5 3284.7 3329.5 3374.9 3420.7
3467.1 3512.6 3557.6 3601 3643.3 3683 3720.5 3755.2 3786 3811.6
3833.4 3852.8 3866.7 3874 3875.6 3874.8 3867.1 3853.2 3830.3 3767.6
3637.7 3436 3178.5 2901.9 2650.4 2370.6 1950.3 1312.5 680.3 491.9
308.4 125 106.4 90 75 61.3 49.2 37.2 25.1 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2123.9 2124.9 2128.4 2133.8 2140.4 2148.5 2158.5 2171.5 2184.4
2200.2 2216.7 2234.3 2252.5 2271.6 2292.1 2314.1 2336.1 2359.3 2383.5
2409.1 2434.9 2462.8 2491.2 2521.3 2552.8 2584.9 2617.4 2651.2 2686.7
2723 2759.7 2795.8 2832.9 2869.1 2906.5 2943.6 2980.4 3018.5 3057.1
3095.5 3133.8 3170.6 3206.3 3240.8 3274.3 3308.4 3343.6 3376.6 3409.5
3442.5 3477 3512.4 3546.1 3579.5 3612.4 3643.9 3672.2 3696.2 3718.7
3736.3 3750.1 3757.8 3758.3 3752.2 3741.8 3726.1 3700.4 3621.5 3455.9
3214 2914.6 2641.5 2430.8 2166.3 1655.3 1144.2 633.9 272.9 215
157 100.3 85.6 72.5 60.1 48.4 37.5 26.7 18.6 10.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2124 2124.9 2128.2 2133.7 2141.2 2149.2 2159.5 2172.6 2186.2
2202 2219.6 2238.2 2257.3 2277.7 2297.9 2319.7 2342 2365.8 2390.9
2417.2 2444.3 2472.6 2502.4 2532.7 2564.3 2596.3 2628.7 2660.7 2693.2
2726.6 2759.6 2793.8 2826.9 2859.9 2892.6 2926.2 2960.3 2993.8 3028.4
3064 3101.2 3138.8 3178 3218.2 3259 3301.6 3344.3 3388.7 3432.5
3476.3 3519.1 3563.4 3606.8 3648.4 3686 3723.8 3757.8 3788.2 3816.2
3840.1 3860.7 3875.9 3887.6 3894.7 3896 3890.3 3878.1 3853 3790.3
3663 3463.1 3201 2918.2 2658 2383.2 1982.2 1435.4 888.8 345.9
267.1 188.4 109.7 92.5 76.8 62.5 49.6 37.5 26.7 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2124 2125.2 2128.6 2134.2 2142.6 2151.3 2161.5 2175 2190.5
2207.2 2225.3 2244.8 2266 2286.8 2309.3 2332.5 2357.2 2381.6 2406.8
2432.8 2459.1 2487.2 2515.4 2545 2574.2 2604.3 2634.8 2666.6 2698.2
2730.5 2763.2 2796.6 2830.7 2865 2899.7 2936.1 2972.1 3007.3 3043.8
3080.6 3116.9 3154.5 3192.5 3230.3 3269.1 3308.4 3350 3393.1 3436.7
3479.9 3524.8 3571 3617.1 3664.9 3713 3761.1 3808.8 3856.5 3903.1
3947.6 3993.8 4036.5 4079.4 4122.2 4161.7 4197.2 4226.4 4249.6 4260.9
4259.1 4224.9 4135.6 3986.1 3791.1 3543 3269.5 2943.8 2492.4 1859.3
1226.1 598.9 266.7 209.5 152.4 95.8 68.8 49.6 34.3 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2124.8 2126.3 2129.9 2136 2144.6 2154.9 2166.9 2179.8 2195.5
2213.3 2233 2253.4 2274.9 2297.9 2321.5 2345.7 2369.2 2393.5 2418.4
2443.2 2467.2 2493.6 2520.1 2547.8 2576.4 2605.6 2636.1 2667.6 2700.3
2733.3 2767.3 2801.8 2836.3 2870.3 2905.7 2941.7 2978.2 3014.7 3050.9
3088.7 3126.6 3165.9 3205.7 3245 3285.5 3326.8 3369.9 3412.2 3456.2
3502.6 3549.5 3598.9 3647.3 3696.8 3750.3 3804 3858.9 3915.8 3973.7
4032.2 4089.9 4146.8 4199.4 4250.3 4302.3 4354.4 4402.5 4440.7 4471
4488.3 4485.5 4439.2 4339 4186.5 3983.2 3683 3259.2 2695.3 2039.6
1379.8 726.8 293.9 229.4 164.9 100.7 78.9 56 34.9 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.2 2127.4 2131.6 2138.1 2146.8 2157.8 2170.9 2185.6 2201.3
2218.3 2237.5 2258.5 2281 2303.7 2326.4 2350.6 2374.6 2397.9 2421.2
2444.6 2469 2494.7 2522 2550 2577.7 2606.1 2635.5 2665.2 2696.3
2727.6 2760.4 2793.4 2827.4 2861.5 2897.5 2934.3 2971.8 3009.1 3045.6
3083.7 3120.2 3160.1 3199.7 3240 3281.7 3324 3368.7 3413.9 3458.5
3505.1 3554.2 3602.9 3652.6 3702.5 3754.9 3808.6 3860.8 3910.9 3959.1
4005.7 4052.4 4097.3 4139.2 4178.7 4213.3 4245.5 4271.5 4254.9 4215.9
4195 4137 4039.7 3917.4 3715.6 3414.7 3004.1 2495.3 1885.4 1275.4
667.7 306.8 234 161.3 89.1 64.5 43.2 26.9 19.1 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2125.6 2128.3 2132.7 2140.1 2149.2 2160.8 2174.4 2189.2 2205.3
2223.1 2242.8 2263.2 2284.2 2306.3 2328.5 2351.3 2374.2 2397.9 2421.8
2446.2 2472 2498.9 2525.5 2554.4 2582.8 2612.9 2643.1 2673.7 2705.4
2738.1 2771.7 2805.3 2839.9 2874.4 2908.2 2943.1 2977.3 3013.4 3050.2
3088.7 3128.8 3168.3 3209.3 3251.7 3294.8 3339.7 3386.7 3434.4 3482.3
3532.7 3585.6 3636 3681.4 3720.7 3756.4 3792.9 3827.4 3859.8 3884.8
3905.3 3925.1 3943.9 3961 3976.2 3974 3925 3893.7 3874.8 3798.6
3655.6 3437.3 3103.6 2695.7 2273.1 1730.1 1187.1 648.9 273.8 213.4
153.1 92.8 75.8 60.4 46.6 34 24.1 14.2 4.3 3.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.1 2129.4 2134.6 2142.3 2152 2163.6 2177 2192.4 2208.9
2227.4 2247.5 2268 2288.9 2310.7 2332.5 2355.3 2378.2 2401.8 2427
2452.2 2478.2 2505.5 2533.5 2563.3 2593.2 2625.7 2657.9 2693.4 2728.6
2765.9 2803.3 2841.2 2879.7 2918.1 2958.2 2998.4 3038.5 3078.3 3118.4
3155.9 3193.8 3230.6 3266.9 3303.3 3340.4 3376.6 3412 3449.1 3489.1
3528.3 3568.7 3607 3638.8 3662.3 3686.5 3713.9 3742.6 3762.7 3776.7
3794.1 3811.3 3825.3 3836.8 3839.1 3803 3771.2 3751.5 3687.7 3520.6
3228.4 2808.5 2427.9 2038.9 1528.2 1017.5 514.7 377.5 240.2 106.3
87.6 72.9 59.9 47.5 36.8 26.2 18.1 10 2 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.5 2129.7 2135.8 2143.7 2153.7 2166.2 2180.3 2195.9 2213.1
2232.2 2253.1 2275 2296.7 2319.8 2343.1 2366.6 2390.7 2415.3 2439.8
2465.6 2492.3 2520.1 2549.6 2579.6 2610.1 2641.8 2673.4 2705.8 2739.2
2773.1 2807.5 2842.1 2876.7 2910.9 2946.6 2982.6 3019.2 3056.7 3094.5
3134.1 3174 3215.9 3257.9 3301 3344.8 3390.5 3436.8 3484.7 3534
3584 3633.9 3682.6 3727.8 3768.7 3804.1 3838.8 3872.8 3905.7 3930
3950.4 3970.1 3988.3 4005.4 4019.8 4014.4 3960.5 3926.9 3898.1 3814
3675.1 3455.7 3116.4 2703.1 2281.7 1740.9 1200 663.9 287.1 222.7
158.3 94.8 77.4 61.9 47.6 34.7 24.4 14.1 3.8 2.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2127.1 2131 2137 2145.1 2155.8 2168.4 2182.8 2199 2217.3
2237.3 2259.3 2282.4 2307.3 2331.9 2357.4 2382.9 2408.5 2433.8 2459.6
2487.2 2514.4 2543.1 2573.2 2603.6 2634.3 2666.5 2698.5 2731.5 2765.6
2799.2 2833.1 2867.2 2902.9 2939.3 2976.3 3013.6 3051.2 3089.4 3128.4
3168.1 3208.1 3247.6 3287.8 3329.3 3372.7 3415.1 3458.1 3502.6 3547.3
3594.3 3641.6 3688.9 3738.1 3788 3838.3 3890.9 3942.2 3994.9 4044.6
4091.2 4138.8 4183.9 4225.4 4263.4 4296.9 4323.1 4337.9 4308.3 4258.4
4225.5 4153.7 4050 3908.1 3689.9 3360 2920.6 2410.9 1805 1199.2
598 268.7 208.3 147.7 87.7 62.5 41.3 29.7 18.2 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2127.5 2131.7 2138.1 2146.4 2156.8 2169.4 2183.7 2200.5 2219.6
2240.1 2262.4 2286.2 2311.8 2338.2 2365.7 2393.6 2421.8 2449.6 2478.2
2506.1 2534.8 2565.2 2595.5 2627.2 2659.3 2692 2724.5 2759.4 2793.5
2828.5 2861.8 2897.2 2932.5 2969.1 3005.6 3041.7 3078.4 3116.1 3154.8
3193.3 3233.3 3272.8 3314.1 3355.9 3399 3442.5 3486.5 3531.1 3577.2
3623.2 3670.7 3719.1 3768.7 3819 3870.5 3922.8 3975.2 4028.5 4084.2
4138.9 4194.2 4244.7 4290.5 4333.8 4376 4416.1 4447.4 4472 4488.2
4490.5 4468.8 4400.4 4276.1 4097.8 3859.8 3509.3 3031.8 2410 1759.4
1108.7 468.8 202 166.8 131.7 96.6 75.2 52.8 36 19.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2127.8 2131.9 2138.5 2147 2157.5 2169.4 2184.4 2201.8 2220.1
2240.1 2261.9 2285.2 2310.4 2336.3 2363.4 2392.6 2420.8 2450.2 2479.4
2509.7 2540.8 2572.3 2605.2 2637.5 2670.2 2703 2735.5 2769.8 2803.4
2837.6 2871.8 2907.5 2943.4 2979 3015.2 3050.6 3086.4 3123.4 3160.2
3198.3 3236.1 3275.3 3316.5 3357.6 3399.5 3441.3 3483.2 3526.3 3569.7
3613.7 3657.1 3700.7 3744.2 3789.1 3832.4 3874.6 3917.2 3959.1 3998.9
4037.6 4076.4 4116.2 4152 4186.6 4216.7 4240.6 4260.7 4273.7 4269.7
4241.4 4170.7 4039.1 3840.6 3598.4 3304.3 2983.8 2596.9 2057.1 1494.1
931 369.2 195.2 158.5 121.8 85.1 61.2 44.2 30.4 16.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2128.1 2132.2 2139.2 2147.7 2157.7 2169.5 2185 2201.2 2218.7
2237.7 2259 2281.7 2305.1 2330.4 2356.1 2383 2411.4 2440.1 2468.9
2499 2530.8 2563.3 2594.9 2627.9 2662.4 2696.5 2730.4 2765.3 2800.6
2835.5 2869.6 2905.1 2940.2 2975.8 3010.8 3046.2 3083 3119.5 3157.5
3195.5 3233.6 3272.7 3314 3355.6 3399.8 3443.7 3487.5 3530.6 3573.4
3615.2 3656.8 3696.5 3733.4 3767.6 3799.5 3828.1 3853.3 3874.7 3892.8
3909.2 3922.2 3930.9 3934.5 3936.4 3930.6 3920.4 3900.2 3850.7 3743
3547.3 3279.6 2976 2682.2 2403.4 2054.5 1509.5 964.5 427.2 198.2
165.5 132.9 100.4 84.7 70.4 56.9 44.6 33.3 23 12.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.7 2130.9 2137.5 2146.4 2156.2 2167.8 2182.6 2198.4 2214.6
2233.7 2254.7 2276.5 2299.9 2324.2 2349.4 2375.4 2402.9 2430.3 2458.9
2488.7 2519.5 2550.8 2583.6 2617 2651.3 2687.2 2722.8 2760.5 2798
2835.6 2874.2 2912.3 2950.8 2989.8 3028.9 3068.5 3108.3 3147.8 3186.8
3224.3 3260.4 3296.4 3332.8 3370.6 3407 3440.1 3473.2 3506.9 3541.4
3576.3 3607.9 3640 3669.9 3696.5 3722 3745 3764.1 3782.7 3798.2
3810 3814.8 3816.1 3814.9 3805.4 3788.6 3764.6 3706.4 3568.2 3334.1
3025 2716.2 2458.2 2207.5 1865.4 1330.4 754.2 541.4 336 130.7
109.2 93.4 79.3 66.5 55.2 43.9 32.6 22.3 13 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.4 2131.1 2137.6 2146 2156 2167.8 2182.3 2197.8 2214.8
2233.4 2254.6 2277.1 2300.8 2325.4 2351.2 2377.5 2404.6 2433.1 2461.9
2491.9 2522 2554 2587 2619.8 2652.9 2685.9 2719.2 2753.3 2787.4
2821.2 2855.4 2888.5 2922.9 2957.1 2992.3 3027.4 3063.6 3100 3136.8
3174.5 3213.2 3253.9 3295.7 3338.8 3382.6 3428.6 3472.6 3517.1 3560.7
3603.9 3645.7 3686.4 3722.9 3757.6 3789.2 3817.8 3842 3862.2 3878.9
3893.1 3906.6 3914.5 3916.4 3914 3905.3 3891.7 3867.8 3811.4 3690.2
3485.9 3206.6 2901.9 2612 2329.9 1964.8 1422.5 795.3 576.3 357.5
138.7 114.1 96.8 81.5 67.3 55.3 43.3 31.3 20.9 9.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.2 2130.5 2137.1 2145.6 2155.5 2167.5 2181.5 2196.9 2214.5
2233.9 2255.1 2277.1 2300.8 2326.2 2352.6 2379.1 2406.2 2434.2 2462.3
2491.4 2521.1 2551.2 2581.7 2612.3 2644.1 2675.5 2707.2 2740.1 2773.9
2807 2840.3 2873.6 2909 2944.2 2980.9 3017.6 3055 3092.8 3131.3
3170.5 3210.1 3250.6 3290.7 3331.1 3373 3415.7 3458.7 3501.9 3545.8
3591.3 3636.8 3682.1 3726.2 3773 3817.7 3861.9 3904.5 3947 3987.9
4028.7 4068 4105.7 4140.7 4172.6 4199.6 4222.6 4239.2 4248.8 4242.6
4215.8 4142.6 4020.8 3835 3595.5 3300.5 2961.3 2552.6 2004.2 1328.7
729.3 527.1 337.1 147 113.6 85.1 62.2 45 27.9 10.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.5 2130.6 2137.4 2145.3 2155.1 2167.1 2181.1 2195.8 2213.3
2231.5 2252 2273.5 2296.4 2320.4 2344.9 2369.8 2395.7 2421.9 2447.4
2474.3 2500.8 2529.5 2559 2587.7 2617.5 2649.2 2680.4 2713.7 2748.4
2783.6 2818.9 2854.4 2891.4 2928.4 2967.2 3005.3 3043.6 3082.7 3121.1
3160.5 3199.8 3240.8 3280.6 3322.3 3364.1 3407.1 3452 3497.6 3543.7
3590.6 3638.8 3688 3737.7 3789.8 3843.9 3899.7 3953.5 4010 4066.1
4123.4 4181 4239.6 4297.4 4355.5 4410.2 4462.2 4506.5 4543.5 4569.2
4577.4 4561.9 4519.1 4431.2 4286.8 4053.1 3717.2 3234.4 2588.5 1858.7
1125.3 530.1 342.4 166 134 111.1 89.1 62.7 50.4 38.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126.6 2130.5 2136.7 2145.1 2154.6 2165.8 2178.2 2192.4 2208.7
2226.4 2245.4 2265.8 2287.4 2308.8 2330.3 2353.3 2376.3 2400.4 2425.2
2449.3 2475.1 2502.1 2530.3 2559.1 2588.1 2619.4 2651.7 2684.1 2718.4
2753.6 2788.7 2824.1 2859.9 2895.8 2933.1 2971.9 3009.4 3048.6 3086.8
3127 3166.8 3207.9 3249.3 3290.9 3333.6 3377.2 3421.7 3467.9 3515.2
3563.9 3613.6 3664.9 3718.1 3770.1 3824.6 3880.5 3935.4 3992.4 4047.5
4102.8 4157.9 4211.7 4263.5 4315.1 4362.7 4407 4442.9 4470.4 4483.7
4483.4 4462.6 4410.6 4301.3 4085.2 3728.2 3269.5 2740.7 2085.8 1318.2
677.9 486.4 311.2 136 107.5 81.4 61.1 44 27 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126 2130 2136.1 2144 2153.3 2164.5 2176.4 2189.4 2204.6
2221.3 2239.2 2257.8 2276.6 2296 2315.8 2336.8 2359.3 2382.2 2405.6
2429.2 2454.9 2481.6 2509.3 2538 2568.3 2599.3 2631.2 2663.3 2696.3
2729.6 2764.7 2799.6 2835.1 2869.4 2904.6 2939.6 2976.4 3014 3051.4
3090.9 3130.9 3172.9 3215.6 3258 3303.9 3349.3 3397.4 3446.3 3497.4
3548.4 3601 3652.6 3704.4 3755.3 3805.7 3852.6 3895.8 3935.4 3972.2
4005.6 4034 4059.6 4081.1 4101.6 4120.1 4137.6 4148.9 4147.6 4118.9
4035 3851 3522.2 3086.8 2596.7 2083.5 1492.9 827.6 596.8 367.5
138.1 116.2 98.2 81.6 67 54.7 42.4 30.1 19.1 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2125 2126 2129.3 2134.9 2142.9 2151.9 2162.2 2173.4 2186.5 2200.8
2216.4 2233.6 2251.1 2268 2286.8 2305.2 2325.3 2346.8 2369.2 2392.3
2417.3 2442.8 2469.8 2498.3 2528.3 2559.7 2592.3 2625.9 2661.1 2696.9
2733.5 2770.7 2807.6 2844.5 2881.6 2920.9 2959.6 2998.4 3037.8 3076.4
3114.6 3152.2 3191.6 3229.7 3267 3304.4 3341.9 3380.7 3420.1 3460.9
3502.6 3545.2 3589.1 3633 3676.9 3719.1 3758.7 3796.2 3831.4 3863
3891.5 3914.8 3933 3949 3963.2 3977.2 3985.2 3985.2 3948.5 3830.8
3582.8 3190.5 2781.6 2348.4 1847.6 1223.3 632.5 457.7 292.5 127.4
105.8 90.5 77.1 64.7 53.4 42.2 31 20.9 12 4.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
